IESNA:LM-63-2002
[TEST]P1201475
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1B-727-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2700K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5241
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
528.7 549.4 587.8 631.1 669 702.4 728.9 746.3 752.9 759.5
786.3 809.5 843.5 915.5 1018.8 1141.6 1265.1 1384.9 1490.9 1577
1672.6 1760.4 1850.6 1935.4 2011 2036.4 1993.4 1887.6 1609.1 1036.7
378.2 137.8 72.3 40 21.5 6.4 0
528.7 553 592.5 635.3 674.5 706.2 733.9 750.4 757.3 763.7
787.4 809.2 840.4 905.9 1006.1 1125.9 1245.2 1368.3 1476 1573.7
1663.5 1765.3 1850.9 1936 2014.9 2050.5 2025.7 1929.3 1671.5 1120.7
429.6 150.7 79.5 43.3 22.9 7.7 0
528.7 549.7 587 628.9 665.9 698 722.8 739.1 745.4 748.2
766.7 791.6 819.4 871.9 960.8 1073.2 1201.5 1331 1448.7 1544.7
1632.5 1730.8 1841.3 1950.3 2054.1 2137.8 2194.4 2191.1 1998.1 1471.3
683.6 223.1 114.3 64.1 30.1 9.9 0
528.7 546.7 580.9 619.8 653.5 682.8 706.5 720.9 726.9 728.9
738.8 765.3 792.1 823.3 882.4 968 1072.3 1189.4 1314.5 1442
1567.6 1698.5 1836.8 1989.2 2145.2 2267.3 2368 2473.8 2513.3 2188.3
1373.6 527.9 204.9 111.3 60.7 19.3 0
528.7 545.3 575.4 610.2 641.4 668.7 691.6 706.5 713.7 717.3
722.3 739.6 768.6 792.7 822.5 873.8 949.5 1042.8 1152.1 1281.1
1432.6 1603.8 1783.3 1991.4 2174.5 2355.3 2541.4 2767.3 3026.5 3084.2
2588.9 1592.2 682.2 307.3 150.2 58.8 0
528.7 541.7 566.5 595.5 624.8 652.1 675.3 693 703.2 710.7
716.5 727.5 749.9 778.3 802 829.7 875.8 943.1 1034.8 1139.2
1258.7 1392.1 1539.5 1709.6 1904.5 2143.6 2427.7 2769.5 3236.9 3676.7
3654.3 2932.1 1741.3 744.6 258.1 58 0
528.7 541.4 565.4 595.3 622.9 649.6 673.1 691.3 702.4 710.4
716.2 727.2 748.2 776.1 800.9 828 870.5 931.5 1023.5 1119.6
1242.7 1363.9 1508.6 1674.5 1871.3 2111 2395.4 2739.4 3207.9 3675.1
3665.1 2954.5 1776.4 765.6 263.9 59.4 0
528.7 539.2 559.1 583.7 609.6 635 659.9 680.3 694.4 705.1
715.9 730 745.7 760.6 781.3 810.3 843.7 885.7 948.6 1036.2
1143.6 1270.3 1422.7 1609.9 1831 2087 2369.1 2677.8 3049.4 3384.9
3327.5 2660.1 1580.9 624.5 186.6 37 0
528.7 537.8 551.9 572.3 595.3 619 643.8 666.2 684.7 701.3
717.6 735.2 749.9 762.3 778 796.8 828.3 874.1 945.1 1045.8
1179.7 1348.4 1546.9 1767.5 1995.6 2235.2 2484.3 2751.3 3017.7 3101.9
2831.6 2015.5 947.3 333.2 132.8 52.5 0
528.7 534 543.6 558.3 577 598.3 622 644.1 664.6 684.7
704.6 724.5 741.3 757 773.3 791.8 820 866.4 945.1 1060.7
1220.6 1416.1 1630.9 1853.1 2081.7 2315.3 2559.6 2780.2 2877.4 2688.6
2076.8 1042.2 313.9 133.1 78.1 39.5 0
528.7 532.9 538.9 550.3 564.9 582.8 602.2 622.9 643 663.7
686.1 709.3 732.5 752.6 775 801.2 839.9 902.3 997 1131.4
1325.8 1553.6 1819.2 2093 2381 2621.8 2819.4 2883.8 2702.7 2167.6
1350.4 535.1 160.4 66.3 32 10.5 0
528.7 531.2 536.2 545.8 560.2 574.8 593.9 613.5 633.1 652.4
675 699.6 724.2 746.6 772.8 802 845.4 904.5 992.5 1119.6
1294 1516 1770.8 2030.9 2270.6 2454.7 2546.9 2490.3 2242.1 1705.7
975.4 371.9 128.9 52.7 22.9 4.7 0
528.7 530.4 533.4 543.6 556 571.2 587.5 605.2 624 641.9
662.3 685.5 707.6 730 754 782.4 817.2 865.5 928.8 1013.8
1135.8 1301.8 1500.3 1701.3 1869.7 1964.7 1949.2 1816.1 1575.4 1174.8
644.9 247.9 96.9 48.3 30.6 11.6 0
528.7 527.3 530.6 538.9 550.5 564.9 580.6 596.1 611 624
638.3 651.6 663.7 673.4 677.5 677 670.3 658.2 643 628.7
615.4 609.9 609.9 598.8 554.1 468 357.8 259.5 193.3 149.9
120.4 99.4 82.3 65.2 43.1 18.2 0
528.7 526 529 538.7 551.4 565.4 580.6 595.5 609.9 619
623.4 622 616.5 604.4 585 559.6 529 495.3 459.4 418.6
378.8 340.4 303.7 269.7 238.8 214.2 192.4 176.4 161.2 145.2
125.6 106.3 84.5 62.4 37.8 17.1 0
528.7 524.3 529.5 539.5 553 568.2 585.6 601.6 611.3 615.1
610.4 598.6 583.7 564.6 543.9 519.6 489.5 455.6 418.8 380.2
342.1 306.5 275.3 248.8 225.3 206 189.7 180.3 168.4 153
133.6 107.4 83.1 59.1 34.2 17.7 0
528.7 524 529.8 542 556.6 574.5 592.5 604.9 610.7 609.9
603.3 593.6 576.8 553.8 527.3 500.6 472.1 439.3 402.8 365.5
331 302.3 276.6 254.6 234.4 216.5 206 196.3 196.6 198
185 161.5 143.6 111.5 77.3 51.6 0
528.7 525.4 532.6 545.6 564.1 581.7 595.8 606.8 610.4 609.6
604.1 592.2 572.3 548 519.6 489.8 452.8 413 374.4 339.9
310.6 286 265.3 247.4 229.7 214 200.7 216.5 246.8 260.4
253.5 242.4 232.5 187.7 150.5 106.8 0
528.7 525.7 534.5 550 567.6 586.1 599.4 607.4 609.9 609.3
604.4 593 574.3 550.5 516 476.3 429.9 386.3 344.3 312
282.2 259.5 240.8 225.8 211.2 191.9 199.9 219.8 230 225.3
213.1 212.3 184.7 151 127.8 90.8 0
528.7 526 535.9 552.5 571.8 588.9 601.1 608 610.7 609.9
604.9 595 580.3 556.6 519.1 469.9 415.5 363.6 318.6 281.6
251.5 230.5 215.6 203.2 183.6 180 190.5 202.4 198.5 187.5
178.9 170.3 139.4 114 96.4 68.2 0
528.7 526.2 537 554.4 575.4 591.7 604.1 611.3 614.9 614
608.2 600.2 585.6 558.5 517.1 463.3 402.5 342.1 291 254.8
230 212.3 199.3 186.4 169.5 174.2 183.9 189.4 183.3 202.7
186.1 166.2 124.8 100.8 83.1 51.1 0
528.7 527.3 537.5 554.9 574.5 592.8 605.2 612.4 616.5 616.8
612.6 605.5 591.4 565.4 523.2 467.4 403.4 340.1 287.7 251.8
228.6 210.9 197.7 183.6 167.3 172.3 181.7 187.2 180.8 201
186.1 151.6 120.7 99.7 82.8 40 0
